Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 346 09

Lina 25 perforated plate - for Marina enclosures - height 1400 x width 800 mm

  • Pack (number of units) 1
  • Volume (dm3) 3.00
  • Weight (g) 6 700.00

Substitution references

No substitute reference

Product characteristics
Equipment
Lina 25 perforated plates
  • Zinc steel
  • For mounting with sectionned uprights (except plain plate Cat.No 0 346 09)
  • Admissible load: 50 kg/m²
  • Plates Height x Width : 1400 x 800 mm
  • Net weight : 6.7 kg
General characteristics
Equipment for Marina enclosures
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.