Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 342 23

Connection strip Nylbloc - capacity 6 mm² - max. current 41 A - white

  • Pack (number of units) 10
  • Volume (dm3) 0.306
  • Weight (g) 270.00

Substitution references

No substitute reference

Product characteristics
Nylbloc connection strips
  • 12 elements with captive screws
  • Supplied with screws undone
  • Flame retardant polypropylene (– 25 °C to + 100 °C)
  • Ambient temperature from – 25 °C to + 55 °C (T 55)
  • Conform to EN 60998-2-1 and EN 60664-1
  • Self-extinguishing to EN 60695-2-11 at 850
  • Insulation voltage: 250 V according to EN 60 998-2-1
  • Use at 400 V integrated in a series of products that comply with the requirements of EN 60664-1, pollution degree 2, overload category III
  • White
  • Rated capacity: : 6 mm²
  • Hole Ø : : 3.5 mm
  • Max current : : 41 A
General characteristics
Nylbloc™ - connection strips and connectors without screws
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.