Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 340 34

Line tap - non-shear - without feet - capacity per tap 2x50 mm² - hexagonal head

  • Pack (number of units) 10
  • Volume (dm3) 0.693
  • Weight (g) 761.00

Substitution references

No substitute reference

Product characteristics
Line taps
Non-shear line taps
  • Hexagonal head
  • Without feet
  • Capacity per tap: : 2 x 50 mm²
  • Width of slot: : 9.5 max. cable Ø in mm
  • Overall height : : 59 mm
General characteristics
Line taps and equipotential bonding connectors
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.