Skip to main content
Logo print

Line tap - non-shear - w/o feet - capacity per tap 2x25 mm² - hexagonal head

- LEGRAND

Line tap - non-shear - w/o feet - capacity per tap 2x25 mm² - hexagonal head

REF. 034033 EAN. 3245060340339
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Explosion-tested version 'Ex e' No
Connectable conductor cross section fine-strand without cable end sleeve 25-25 mm²
Connectable conductor cross section solid-core 25-30 mm²
Connectable conductor cross section multi-wired 25-25 mm²
Type of electrical connection 1 Other
Type of electrical connection 2 Screw connection
Number of poles 1
Mounting method Other
Material insulation body Thermoplastic
Inflammability class of insulation material according to with UL94 Other
Width 25.8 mm
Height 49 mm
Depth 25.8 mm
Closing plate required No
Colour Black
Transparent No

Documentation

3 documents
Technical Sheet
F00003-01fr.pdf pdf (0.04 Mo)
Technical Sheet
F00003-01en.pdf pdf (0.04 Mo)
Instruction Use
0064U92-01.pdf pdf (0.01 Mo)
1 document
Catalogue Commercial Page
ex223001_0820.pdf pdf (0.22 Mo)

Up-sell

Others also bought

You can only compare 4 products, you must remove 1 to add this one
Details