Skip to main content
Logo print

Line taps - capacity per tap 2x10 mm² - w. 19.5 mm - strip of 10 separable

- LEGRAND

Line taps - capacity per tap 2x10 mm² - w. 19.5 mm - strip of 10 separable

REF. 034001 EAN. 3245060340018
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Explosion-tested version 'Ex e' No
Connectable conductor cross section fine-strand without cable end sleeve 10-10 mm²
Connectable conductor cross section fine-strand with cable end sleeve 6-6 mm²
Connectable conductor cross section solid-core 10-10 mm²
Connectable conductor cross section multi-wired 10-10 mm²
Rated current In 57 A
Rated voltage 230 V
Type of electrical connection 1 Screw connection
Type of electrical connection 2 Screw connection
Number of poles 1
Number of clamp positions per pole 1
Mounting method Other
Material insulation body Thermoplastic
Operating temperature -5-40 °C
Inflammability class of insulation material according to with UL94 Other
Width 216 mm
Height 29 mm
Depth 25 mm
Closing plate required No
Colour Grey
Transparent No

Documentation

1 document
Catalogue Commercial Page
ex223001_0820.pdf pdf (0.22 Mo)