Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 340 00

Line taps - capacity per tap 2x6 mm² - width 15 mm - strip of 10 separable

  • Pack (number of units) 10
  • Volume (dm3) 0.887
  • Weight (g) 522.00

Substitution references

No substitute reference

Product characteristics
Line taps
Strip of 10 separable line taps
  • With feet
  • Capacity per tap: : 2 x 6 mm²
  • Width : : 15 mm
General characteristics
Line taps and equipotential bonding connectors
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.