Skip to main content
Logo print

Patch panel 10 inch - to be equipped with 12 RJ45

LCS³ LEGRAND

Patch panel 10 inch - to be equipped with 12 RJ45

REF. 033799 EAN. 3414971464445
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of buses/couplings 0
Suitable for number of connectors 12
Type of connector RJ45 8(8)
Screened Yes
Category Other
Connection type Insulation displacement connector
Number of height units 1
Colour Black
RAL-number 9017
Mounting method 254 mm (10 inch) mounting
Height 43.8 mm
Width 254 mm
Depth 88 mm
Degree of impact strength (IK) IK03
Degree of protection (IP) Not applicable
Operating / setting temperature -10-65 °C
Storage temperature -25-70 °C
Terminal marking indication No
Prewired No
Cable nature for connection Flexible or rigid
Label space/information surface Yes
Cable support With zigzag

Documentation

3 documents
Technical Sheet
S000104419FR-00.pdf pdf (0.4 Mo)
Technical Sheet
S000104419EN-00.pdf pdf (0.4 Mo)
Instruction Use
LE10970AA.pdf pdf (2.56 Mo)
4 documents
Catalogue Commercial Page
ex223001_0978.pdf pdf (0.16 Mo)
Catalogue Commercial Page
ex223001_0945.pdf pdf (0.09 Mo)
Catalogue Commercial Page
ex223001_0989.pdf pdf (0.16 Mo)
Catalogue Commercial Page
ex223001_0983.pdf pdf (0.16 Mo)