Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 337 97

Zone distribution box - to be equipped with up to 24 RJ 45 connectors

  • Pack (number of units) 1
  • Volume (dm3) 3.992
  • Weight (g) 510.00

Substitution references

No substitute reference

Product characteristics
Zone distribution boxes to be equipped
  • For distributing data in an area equipped with 1 to 24 RJ 45 sockets
  • Centralise connections to ensure flexibility and scalability of the installation
  • For installation in false ceilings or raised access floors
  • The boxes connect to the patching enclosure or floor cabinet
  • Connection to an RJ 45 socket with a RJ 45/stripped cord or to a Mosaic RJ 45 socket with copper feedthrough with an RJ 45/RJ 45 cord
  • IP 21 - IK 07
  • Compliant with ISO/IEC 11 801, EN 50173 and ANSI/TIA 568 standards
  • T568A and B marking with colour codes
  • Technical characteristics: polycarbonate cover (PC), polypropylene base (PP), RAL 7035
  • To be equipped directly with High Density RJ 45 connectors
  • 24 ports to be equipped
General characteristics
Legrand cabling system, LCS³ cat. 5e - zone distribution box solution
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.