Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 337 94

Angled high density 48-connector patch panel LCS³ - 19" - 1U to be equipped with connectors

New
  • Pack (number of units) 1
  • Volume (dm3) 6.875
  • Weight (g) 1 210.00

Substitution references

No substitute reference

Product characteristics
Angled high density 48-connector patch panel - 1 U to be equipped
  • Complete with new generation Quick-Fix for automatic mounting (no screws required) on the risers of cabinets or enclosures
  • Universal mounting on any cabinet or enclosure
  • Ensures automatic earthing of each connector
  • Equipped with rear cable guide to hold the cables during maintenance
Angled panel to be equipped with connectors
  • Accepts up to 48 cat. 5e to cat. 6A RJ 45 connectors
  • 19’’ panel - 1 U
General characteristics
Legrand cabling system LCS³ cat. 6A - angled patch panels to be equipped with connectors
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.