Skip to main content
Logo print

Cable category 8 S/FTP 4 pairs LSZH Euroclass Dca 500 meters blue

LCS³ LEGRAND

Cable category 8 S/FTP 4 pairs LSZH Euroclass Dca 500 meters blue

REF. 033788 EAN. 3414970982131
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cable type S/FTP
Duplex No
Conductor material Copper
Conductor surface Bare
Diameter conductor 0.64 mm
Nominal cross section conductor 0.32 mm²
AWG size 22
Conductor category Class 1 = solid
Number of cores 8
Number of stranding elements 4
Stranding element Pairs
Material core insulation Other
Specification core insulation Polyethylene (PE)
Core identification according to HD 308 S2 No
Core identification Colour
Screen over stranding element Foil
Stranding Bundle
Screen over stranding Braiding
Longitudinal water blocking cable No
Radial water blocking cable Yes
Suitable for underground installation No
Approved type of underground installation Other
Protective sheath None
Material outer sheath Other
Specification material outer sheath Polyethylene (PE)
Colour outer sheath Blue
Armouring/reinforcement None
Cable geometry Round
Flame retardant according to IEC 60332-1-2 No
Flame retardant according to IEC 60332-3-21 (Cat A F/R) No
Flame retardant according to IEC 60332-3-22 (Cat A) No
Flame retardant according to IEC 60332-3-23 (Cat B) No
Flame retardant according to IEC 60332-3-24 (Cat C) Yes
Flame retardant according to IEC 60332-3-25 (Cat D) No
Low smoke according to EN IEC 61034-2 Yes
Halogen free according to EN IEC 60754-1 Yes
Halogen free according to EN IEC 60754-2 Yes
Halogen free according to EN IEC 60754-3 No
Reaction-to-fire according to EN 13501-6: Class Dca
Reaction-to-fire according to EN 13501-6: Smoke production s2
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles d2
Reaction-to-fire according to EN 13501-6: Acidity a1
Circuit integrity according to IEC 60331-23 No
Oil resistant according to EN IEC 60811-404 No
Outer diameter approx. 8.5 mm
Min. permitted bending radius, moving application with forced guidance 68 mm
Min. permitted bending radius, moving application/free movement 68 mm
Min. permitted bending radius, stationary application/permanent installation 34 mm
Permitted cable outer temperature during assembling/handling 0-50 °C
Permitted cable outer temperature after assembling without vibration -20-60 °C
Category Other
NVP value 73 %
UV resistant No
Certified for shipboard application No
Suitable as telephone cable Yes
Suitable as computer data cable Yes
Suitable as signalling cable No
Suitable for use as security alarm cable No
Drain wire No
With rip cord No
Cable width approx. 8.5 mm
Cable height approx. 8.5 mm
Weight 299 kg/km
Characteristic impedance 100 Ohm
Compatible with Grade2TV according to XP-C 90-483 No
Compatible with Grade3TV according to XP-C 90-483 No
Storage temperature -20-60 °C
RAL-number 6027

Documentation

2 documents
Technical Sheet
S000099846EN-05.pdf pdf (0.12 Mo)
Technical Sheet
S000099846FR-05.pdf pdf (0.12 Mo)
1 document
Catalogue Commercial Page
ex223001_0977.pdf pdf (0.1 Mo)
1 document
Declaration of performance