Flat patch panel equipped with 24 RJ 45 connectors LCS³ - 19" - 1U - Cat.5e FTP - with empty cassettes to be equipped
- Pack (number of units) 1
- Volume (dm3) 6.875
- Weight (g) 2 143.00
- 19" panel - 1U
- Equipped with 4 cassettes of 6 pre-fitted Cat. 5e LCS³ RJ 45 connectors
- Automatic cassette removal by simple pressure
- Each connector can be removed individually
- T568A and B marking with colour codes
- Equipped with rear cable guide to hold cable during maintenance
- Supplied with coloured labels
- Compliant with ISO/IEC 11 801, EN 50173 and ANSI/TIA 568 standards
- 24 RJ 45 connectors - 1U - PoE++
- FTP
- Equipped with new-generation Quick-Fix for automatic (screwless) mounting on enclosure and cabinet uprights
- Universal mounting on all cabinets or enclosures
- Panels ensure automatic earthing of each connector
- Equipped with 4 bundles guides fixed at the rear
![]() |
|
---|---|
![]() |
|
![]() |
|
![]() |
![]() |
|
---|---|
![]() |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.