Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 337 50

Flat patch panel equipped with 24 RJ 45 connectors LCS³ - 19" - 1U - Cat.5e UTP - with empty cassettes to be equipped

  • Pack (number of units) 1
  • Volume (dm3) 6.875
  • Weight (g) 2 100.00

Substitution references

No substitute reference

Product characteristics
Cat. 5e patch panels equipped with 24 RJ 45 connectors
  • 19" panel - 1U
  • Equipped with 4 cassettes of 6 pre-fitted Cat. 5e LCS³ RJ 45 connectors
  • Automatic cassette removal by simple pressure
  • Each connector can be removed individually
  • T568A and B marking with colour codes
  • Equipped with rear cable guide to hold cable during maintenance
  • Supplied with coloured labels
  • Compliant with ISO/IEC 11 801, EN 50173 and ANSI/TIA 568 standards
Flat panel with empty cassettes to be equipped with connectors
  • 24 RJ 45 connectors - 1U - PoE++
  • UTP
General characteristics
Legrand cabling system, LCS³ cat. 5e - flat patch panels - equipped
  • Equipped with new-generation Quick-Fix for automatic (screwless) mounting on enclosure and cabinet uprights
  • Universal mounting on all cabinets or enclosures
  • Panels ensure automatic earthing of each connector
  • Equipped with 4 bundles guides fixed at the rear
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
documents_commerciaux.png Documents & videos

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.