Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 337 23

LCS³ RJ 45 patch cords - Cat.8 S/FTP shielded - impedance 100 ohms - length 2 m - LSZH RAL 3020

New
  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
Cat. 8 RJ 45 patch cords
  • RJ 45/RJ 45 flat
  • With special ''easy grip'' plug
  • Compliant with ISO/IEC 11801 edition 3.0 (2017) and EIA/TIA 568 C2-1 standards
S/FTP shielded, impedance 100 ohms
  • LSZH
  • Red RAL 3020
  • Length 2 m
General characteristics
Legrand cabling system LCS³ cat. 8 - cables and cords
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.