Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 337 03

LCS³ RJ 45 patch cords - Cat.8 S/FTP shielded - impedance 100 ohms - length 2 m - LSZH RAL 6027

  • Pack (number of units) 1
  • Volume (dm3) 1.41
  • Weight (g) 142.00

Substitution references

No substitute reference

Product characteristics
Cat. 8 RJ 45 patch cords
  • RJ 45/RJ 45 - straight
  • Compliant with ISO/CEI 11801 and EIA/TIA 568 standards
Shielded S/FTP, impedance 100 Ω
  • LSZH
  • Green RAL 6027
  • Length 2 m
General characteristics
Legrand cabling system, LCS³ cat. 8 - connector, cords and cables
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.