Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 335 73

Patch panel LCS² - category 6 A - 19" - 1 U - STP metal shielding 360°

  • Pack (number of units) 1
  • Volume (dm3) 4.682
  • Weight (g) 1 670.00

Substitution references

No substitute reference

Product characteristics
1 U patch panels equipped with 24 connectors
STP
  • Cat. 6A
  • Equipped with Quick-Fix
General characteristics
Connectivity and housing - LCS² panels and connector blocks with Quick-Fix
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.