Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 335 02

Ethernet switch unit 100 Mbps LCS² - 7 RJ 45 ports

  • Pack (number of units) 1
  • Volume (dm3) 2.649
  • Weight (g) 425.00

Substitution references

No substitute reference

Product characteristics
Ethernet switches 100 Mbps
  • Mounted in the patch panel
  • Conform with standards IEEE 802-3, EN 500 81-1 and EN 500 82-1 (Conformity with EMC requirements)
Switch units for patch panel
  • Clip directly onto the patch panels
  • 7 RJ 45 ports at the front, 1 of which is a cascade port
  • Power supply with transformer provided
General characteristics
Legrand cabling system LCS³ category 6A, 6 and 5e - additional products and doublers
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.