Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 331 86

Self-locking cable ties - 16 x 150 mm - tightening max. Ø 35 mm - green

  • Pack (number of units) 10
  • Volume (dm3) 0.149
  • Weight (g) 22.00

Substitution references

No substitute reference

Product characteristics
Self-locking cable ties
  • Repositionable cable ties
  • Double-sided textile with ''loops'' on one side and ''hooks'' on the other
  • Do not damage cables
  • Can be fixed using screws or rivets Cat.Nos 0 366 44/46
  • Colour: : Green
  • Width: : 16 mm
  • Length: : 150 mm
  • Tightening Ø max.: : 35 mm
General characteristics
Cable ties and document holders
  • For grouping together and organising audio, computer, VDI, cables, etc.
  • Re-usable (cables can be added)
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.