Skip to main content
Logo print

Junction box - IP 30 - IK 07 - 4P - cable section 70 mm² - 192 A

- LEGRAND

Junction box - IP 30 - IK 07 - 4P - cable section 70 mm² - 192 A

REF. 033054 EAN. 3245060330545
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Surface mounted
Clamps Other
Connection system Screwed terminal
Material Metal
Material quality Other
Halogen free No
Colour Grey
RAL-number (similar) 7035
Suitable for degree of protection (IP) IP30
Antimicrobial treatment No

Documentation

1 document
Instruction Use
041102-01.pdf pdf (0.07 Mo)
1 document
Catalogue Commercial Page
ex223001_0303.pdf pdf (0.1 Mo)