Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 328 82

Cable for local networks LCS³ - category 7 - S/FTP - 4 pairs - 500 m

  • Pack (number of units) 500
  • Volume (dm3) 56.00
  • Weight (g) 33 310.00

Substitution references

No substitute reference

Product characteristics
Cat. 7 cables for local networks
  • Performance 600 MHz
  • 4 twisted pair cables, 100 Ω
  • LSZH sheath: zero halogen. ANSI/TIA colour code
  • Compliant with ISO/IEC 11 801 and EN 50173 standards
  • Products conforming to the new CPR regulation
S/FTP - 4 pairs
  • Length 500 m
  • Supplied on reel
  • Weight 45 kg
  • Euroclass B2 ca
  • LSZH :
  • Yellow :
General characteristics
Legrand cabling system, LCS³ cat. 6A and category 7 - cables and cords
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.