Lan cable - category 6 - F/UTP - 4 pairs - L. 305 m - LSZH sleeve
- Pack (number of units) 305
- Volume (dm3) 50.272
- Weight (g) 19 335.00
- Performance 250 MHz
- 4 pairs or 2 x 4 twisted pairs, 100 Ω
- Blue RAL 5015
- ANSI/TIA colour code
- Compliant with ISO/IEC 11 801, EN 50173 and ANSI/TIA 568 standards
- Products conforming to the new CPR regulations
- Euroclass Dca for LSZH cables (except Cat No 0 328 86: Euroclass Cca), Euroclass Eca for PVC cables
- LSZH
- Length 305 m
- Supplied in cardboard box
- Weight 15 kg
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
|
---|---|
![]() |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.