Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 327 81

VGA cable Mosaic - Length 20 m

  • Pack (number of units) 1
  • Volume (dm3) 3.988
  • Weight (g) 2 167.00

Substitution references

No substitute reference

Product characteristics
Cables
VGA cable
  • Length 20 m
  • For full pin connection of HD15 sockets at a distance of up to 15 m
General characteristics
Audio/video system - USB Type-C adaptors and cords, data cords and cables
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.