Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 327 52

Lan cable - category 5e - F/UTP - 4 pairs - L. 305 m - LSZH sleeve

  • Pack (number of units) 305
  • Volume (dm3) 35.886
  • Weight (g) 12 100.00

Substitution references

No substitute reference

Product characteristics
Cat. 5e cables for local networks
  • Performance 100 MHz
  • Cable with 4 twisted pairs, 100 Ω
  • LSZH sheath: zero halogen
  • Grey RAL 7035
  • ANSI/TIA colour code
  • Compliant with ISO/IEC 11 801, EN 50173, ANSI/TIA 568 standards
  • Products conforming to the new CPR regulations
  • Euroclass Dca for LSZH cables, Euroclass Eca for PVC cables
F/UTP - 4 pairs
  • LSZH
  • Length 305 m
  • Supplied in cardboard box
  • Weight 11.6 kg
General characteristics
Legrand cabling system, LCS³ cat. 5e - cables and cords
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.