Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 326 02

Patch cord fibre optic - OS 1 singlemodules (9/125 μm) - SC/SC duplex - 3 m

  • Pack (number of units) 5
  • Volume (dm3) 3.192
  • Weight (g) 303.00

Substitution references

No substitute reference

Product characteristics
OS 1/OS 2 (UPC) single-mode optical cords
  • Optic losses max/Master: 0.25 dB
  • For single-mode installations 9/125 μm, type OS 1/OS 2
  • Yellow sheaths
SC/SC duplex cords
  • Length: 3 m
General characteristics
Legrand cabling system LCS³ fibre optic - patch cords
  • Fitted with ceramic ferrule connectors on each end
  • Individually packed and tested (report supplied)
  • Zipcord LSZH sheath
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.