Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 325 44

LCS³ OM4 multimode fibre optic cables - loose tube - indoor/outdoor - glass strands - 8 fibres - 2000 m

  • Pack (number of units) 2000
  • Volume (dm3) 1 140.00
  • Weight (g) 126 000.00

Substitution references

No substitute reference

Product characteristics
Multimode OM4 fibre optic cables (50/125 μm)
  • For 50/125 μm multimode installations, OM4 type
  • Suitable for 10 Gb Ethernet networks
  • Bend insensitive
Indoor/Outdoor
  • Aqua LSZH sheath
  • Glass strands
  • Loose tube
  • 8 fibres
  • Euroclass Dca
General characteristics
Legrand cabling system LCS³ fibre optic - cables
  • Colour code: FOTAG
  • Compliant with EN 50173-2 and ISO IEC 11801 standards
  • Packed on a 2000 m reel except for tight-buffer OM4
  • Tight-buffer: “easy strip”
  • Other configurations on request
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.