Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 325 26

Fibre optic cable single mode OS2 9/125 μm (OS1 compatible) indoor/outdoor - 12 fibres Euroclass Cca - loose tube

New

Fibre optic cable single mode OS2 9/125 μm (OS1 compatible) indoor/outdoor - 12 fibres Euroclass Cca - loose tube

  • Pack (number of metres) 2000
  • Volume (dm3) 775.00
  • Weight (g) 247 700.00

Substitution references

No substitute reference

Product characteristics
Single-mode OS2 fibre optic cables (9/125 μm) - (OS1 compatible)
  • For 9/125 μm single-mode installations, OS2 type
Indoor/Outdoor
  • Yellow LSZH sheath
  • Glass strands
  • Loose tube
  • 12 fibres
  • Euroclass Cca
General characteristics
Legrand cabling system LCS³ fibre optic - cables
  • Colour code: FOTAG
  • Compliant with EN 50173-2 and ISO IEC 11801 standards
  • Packed on a 2000 m reel except for tight-buffer OM4
  • Tight-buffer: “easy strip”
  • Other configurations on request
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.