Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 325 14

Fibre cable - OS 1 - loose tube - indoor/outdoor - 12 fibres

  • Pack (number of metres) 2000
  • Volume (dm3) 1 152.00
  • Weight (g) 101 500.00

Substitution references

No substitute reference

Product characteristics
OS 2 single-mode fibre optic cables (9/125 μm) - (OS1 compatible)
  • For single-mode installations 9/125 μm, type OS 2
  • Yellow or black sheaths for outdoor, rodent guard…
  • Loose tube
  • Indoor/outdoor (glass strands)
  • 12 fibres
General characteristics
Legrand cabling system LCS³ fibre optic - cables
  • LSOH sheath (except Cat.Nos 0 325 46 /47 and 0 325 13, 0 325 15, 0 325 23, 0 325 24, 0 325 25, 0 325 40, 0 325 41 and 0 325 42)
  • Euroclass Dca (except Cat.Nos 0 325 46/47/48 and 0 325 05/07/13/15/23/24/25/40/41/42)
  • Colour code FOTAG
  • Compliance with the EN 50173-2, ISO IEC 11801 standards
  • Packing on drum
  • Tight structure: ''easy strip''
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.