Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 324 55

LCS³ high density preterminated fibre optic link - OS2 MTP - 12 fibre optics - MTP-MTP - length 50 m

New
  • Pack (number of units) 1
  • Volume (dm3) 9.131
  • Weight (g) 1 335.00

Substitution references

No substitute reference

Product characteristics
MTP/MTP High Density preterminated fibre optic links
  • For connecting cassettes in High Density fibre optic panels and Ultra High Density drawers
  • Female MTP, A polarity
  • Low insertion loss for MTP connector < 0.35 dB/connector
  • Links to be laid on to cable management system
MTP OS2 micro cables (MTP is a registered trademark of US Conec Ltd)
  • Designation: : 12 fibre optics – MTP-MTP
  • Length: : 50 m
General characteristics
Legrand cabling system, LCS³ fibre optic - High Density preterminated links
  • Supplied on a drum
  • Micro cables for high density
  • Aqua (OM3) and yellow (OS2) LSZH sheaths
  • Supplied with test reports (photometry)
  • Other configurations on request
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.