Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 324 01

LCS³ high density preterminated fibre optic link - OM3 Fan-out - Fan-out - 6 LC Duplex - 6 LC Duplex - length 10 m

New
  • Pack (number of units) 1
  • Volume (dm3) 21.43
  • Weight (g) 1 073.00

Substitution references

No substitute reference

Product characteristics
High density preterminated fibre optic links
  • Delivered on cardboard drums
  • Connection of high density drawer cassette
  • Low density micro-cable
  • Sheaths in LSZH, colour aqua (OM3) and yellow (OS2)
  • Supplied with test reports and unwinder
  • Fan-out - Fan-out: spark gap for optimum resistance
  • Low connector insertion loss LC less than 0.15 dB/connector
  • MTP-MTP: low connector insertion loss (MTP is a registered trademark of US Conec Ltd)
  • MTP less than 0.35 dB/connector (MTP is a registered trademark of US Conec Ltd)
  • Other configurations on request
Micro cables OM3 Fan-out - Fan-out
  • Micro cables with spark gap, output 2 mm
  • Designation: : 6 LC Duplex - 6 LC Duplex
  • Length: : 10 m
General characteristics
Legrand cabling system LCS³ - fibre optic preterminated solution
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.