Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 322 00

LCS³ smart splicer kit for pigtails

New
  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
Smart splicer
For pigtails
  • Compact and robust tool, excellent hand grip, easy to transport
  • Allows the fusion and protection of pigtails, state report of insertion losses (IL typical = 0,1 dB) by insertion led control (IL)
  • USB port to download the IL data
  • Composition:
    • 1 splicer. Dim: 95 x 132 x 71 mm. Weight: 550 gr. IP 50
    • 1 precision cleaver
    • 1 adaptor for different LC and SC standards
    • 1 lithium battery (autonomy: 80 splice and protection cycles) and a power cord
    • 2 fiber holders - 900 μm
  • 1 splicer kit for pigtails
General characteristics
Legrand cabling system LCS³ fibre optic - 19'' fibre optic drawers and mini-splicer
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.