Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 321 90

LCS³ Ultra High Density modular fibre optic drawers with cord management for 8-fibre cassettes - 1U

  • Pack (number of units) 1
  • Volume (dm3) 88.578
  • Weight (g) 9 973.00

Substitution references

No substitute reference

Product characteristics
Ultra High Density modular fibre optic drawers, to be equipped with 8-fibre cassettes
  • Depth: 595 mm
  • 4 U maximum capacity (holds up to 72 cassettes): 576 LC fibres
  • 2 U maximum capacity (holds up to 36 cassettes): 288 LC fibres
  • 1 U maximum capacity (holds up to 18 cassettes): 144 LC fibres
Fibre optic drawers with cord management at front and back for 8-fibre cassettes
  • 1 U
General characteristics
Legrand cabling system, fibre optic LCS³ - 19” Ultra High Density fibre optic drawers
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.