Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 321 62

LCS³ equipped 19" optic drawer - sliding - 24 LC duplex multimode connectors for 48 fibres

  • Pack (number of units) 1
  • Volume (dm3) 13.68
  • Weight (g) 3 403.00

Substitution references

No substitute reference

Product characteristics
Equipped 19" fibre optic drawers
  • Metal 19” pre-equipped fibre optic drawers, 4 cable entries, supplied with screw fixing kit, 2 cable glands (Ø 13.5 and 16 mm), coiling system and splice cassette
  • Panel and optical ports marked on dedicated marking area
Sliding
  • End stop at a 30° angle
  • Maximum capacity:
    • 48 fibres in LC and ST versions
    • 24 in SC version
  • Depth 220 mm, height 1U
  • LC duplex for 48 multimode fibres
General characteristics
Legrand cabling system, LCS³ fibre optic - 19" fibre optic drawers
video.png Video
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.