Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 321 47

LCS³ accessory for 19" panel to be equipped with cassettes - cord management kit

New
  • Pack (number of units) 1
  • Volume (dm3) 5.011
  • Weight (g) 430.00

Substitution references

No substitute reference

Product characteristics
Accessories for 19" panel to be equipped with cassettes
Cord management kit (guide/holder/door)
  • Fits on panel Cat. No 0 321 40, 2 side cord guides and front door with integrated marking to ensure correct front and side cord management
  • Cord holder to be mounted on cassette to make it easier to pass cords through the side
General characteristics
Legrand cabling system, LCS³ fibre optic - 19” High Density fibre optic panel
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.