Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 321 42

LCS³ MTP preterminated cassette - MPO compatible - multimode OM4 24 LC

New
  • Pack (number of units) 1
  • Volume (dm3) 1.835
  • Weight (g) 287.00

Substitution references

No substitute reference

Product characteristics
MTP High Density cassettes (compatible with MPO)
  • For installation in modular panel Cat. No 0 321 40
  • Sliding cassettes which can be removed automatically by simply pressing them, simplifying installation and maintenance
  • Removable from the front and back
  • High-performance MTP cassettes, low insertion loss < 0.35 dB
  • Prewired, equipped at rear with one or two male MTP connectors with 12 fibres
  • LC or SC connectors at the front
  • MTP is a registered trademark of US Conec Ltd
Multimode OM4 cassettes (50/125 μm), A/C polarity
  • 24 LC fibres
General characteristics
Legrand cabling system, LCS³ fibre optic - 19” High Density fibre optic panel
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.