Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 321 40

LCS³ modular 19" panel to be equipped with cassettes - depth 190 mm - height 1U

New
  • Pack (number of units) 1
  • Volume (dm3) 6.875
  • Weight (g) 1 460.00

Substitution references

No substitute reference

Product characteristics
19" modular panel to be equipped with cassettes
  • To be equipped with a maximum of 4 automatically removable cassettes
  • Equipped with the new-generation Quick-Fix system for automatic (screwless) mounting on enclosure or cabinet uprights
  • Maximum capacity: 48 fibres in SC version, 24 in ST version or 96 in LC version
  • Depth 190 mm, height 1 U
General characteristics
Legrand cabling system, LCS³ fibre optic - 19” High Density fibre optic panel
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.