Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 321 01

LCS³ 19" modular optic drawer - sliding - to be equipped with fibre optic blocks - angled - 4 blocks maximum

  • Pack (number of units) 1
  • Volume (dm3) 26.766
  • Weight (g) 4 539.00

Substitution references

No substitute reference

Product characteristics
Flat and angled 19” modular fibre optic drawers
  • Metal 19" modular fibre optic drawers, 8 cable entries, supplied with 2 cable glands (Ø 13.5 and 9 mm), coiling system
  • Equipped with the new-generation Quick-Fix system for automatic (screwless) mounting on enclosure or cabinet uprights
  • Supplied with numbered labels
  • Maximum capacity: 96 fibres in LC version, 48 in SC version or 24 in ST version
  • Depth 290 mm, height 1U
Sliding, to be equipped with fibre optic blocks - angled
  • Takes any fibre optic block, up to 4 blocks maximum
  • End stop at a 20° angle
  • Empty drawer
General characteristics
Legrand cabling system, LCS³ fibre optic - 19" fibre optic drawers
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.