Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 320 88

P 46 tool - for Colring cable ties max. width 4.6 mm

  • Pack (number of units) 1
  • Volume (dm3) 0.832
  • Weight (g) 377.00

Substitution references

No substitute reference

Product characteristics
Colring tool
  • Colring tool for cable ties max. width 4.6 mm
  • Direct adjustment of clamping tension by using the milled screw at the base of handle
  • After clamping, a blade automatically cuts the surplus length close to the head without leaving a burr
  • For cable ties width 7.6 and 9 mm, use Colson tool Cat.No 0 319 96
General characteristics
Colring™ accessories for equipment cable ties
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.