Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 320 76

Base - for Colring cable ties max width 4.6 mm - clip-on

  • Pack (number of units) 1000
  • Volume (dm3) 2.649
  • Weight (g) 481.00

Substitution references

No substitute reference

Product characteristics
Bases
Clip-on
  • For cable ties max. width 4.6 mm
  • For th. 0.5 to 3 mm, drilling O6 to 6.5 mm
  • Mounting on Lina 12.5 plates for cabinets and enclosures and on Lina 25 plates for cabinets
General characteristics
Colring™ accessories for equipment cable ties
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.