Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 320 68

Base - for Colring cable ties max. width 20 mm - self-adhesive - black

  • Pack (number of units) 50
  • Volume (dm3) 1.162
  • Weight (g) 276.00

Substitution references

No substitute reference

Product characteristics
Self adhesive base
  • Black - 38 x 38 x 9.4 mm
  • For cable ties max. width 20 mm
General characteristics
Cable ties and document holders
  • For grouping together and organising audio, computer, VDI, cables, etc.
  • Re-usable (cables can be added)
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.