Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 320 67

Base - for Colring cable ties max. width 4.6 mm - self-adhesive - black

  • Pack (number of units) 2000
  • Volume (dm3) 28.20
  • Weight (g) 5 573.00

Substitution references

No substitute reference

Product characteristics
Bases
Self-adhesive
  • Possibility to screw fixing Ø4 mm
  • Black - 25 x 30 x 6 mm
  • For cable ties max. width 4.6 mm
General characteristics
Colring™ accessories for equipment cable ties
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.