Cable tie Colring - width 3.5 mm - L 360 mm - blister 100 pcs - colourless
- Pack (number of units) 100
- Volume (dm3) 1.701
- Weight (g) 210.00
Blister packing 100 pcs
- Width : 3.5 mm
- Flat length : 360 mm
- Ø grip capacity Max. : 102 mm
- Ø grip capacity Min. : 1.6 mm
- For series assembly of electrical cables
- With self blocking head and internal teeth
- Conform to IEC/EN 62275 (NFC 68-146)
![]() |
|
---|---|
![]() |
![]() |
|
---|---|
![]() |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.