Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 319 57

Screw-in plug - for Colson cable ties - U.V. protected - Ø8 mm drilling

  • Pack (number of units) 100
  • Volume (dm3) 0.847
  • Weight (g) 149.00

Substitution references

No substitute reference

Product characteristics
Black U.V. protected screw-in plug
  • For fixing screw-on base and cable ties with base
  • Ø8 mm drilling (Ø7 mm smooth material)
  • Threaded head O6.6 mm pitch 150
  • Supplied with punch for inserting pin
General characteristics
Colson™ - installation cable ties
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.