Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 319 30

Cable tie Colson - U.V protected - internal teeth - width 7.6 mm - L. 260 mm -black

  • Pack (number of units) 100
  • Volume (dm3) 1.155
  • Weight (g) 340.00

Substitution references

No substitute reference

Product characteristics
Black U.V. protected Colson cable ties
  • Width : : 7.6 mm
  • Flat length : : 260 mm
  • Ø grip capacity max. : : 62 mm
  • Ø grip capacity min. : : 15 mm
  • Tensile Strength : : 45 kg
General characteristics
Colson™ - installation cable ties
pages_catalogue.png Catalogue pages & additional information
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.