Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 319 20

Cable tie Colson - UV protected - external teeth - width 9 mm - L. 498 mm - black

  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
Black Colson U.V. protected cable ties - New design
  • New design for installation with less effort
  • Conform to EN 50146 and IEC 62275
External teeth
  • New packaging offering several places to access the cable ties and hanging options (except Cat.No 0 319 21)
  • Width : : 9 mm
  • Flat length : : 498 mm
  • Ø grip capacity max. : : 140 mm
  • Ø grip capacity min. : : 74 mm
  • Tensile Strength : : 53 kg
General characteristics
Colson™ - installation cable ties
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.