Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 319 03

Clipsotube - for flexible/rigid conduits IRL Ø16 - grey

  • Pack (number of units) 100
  • Volume (dm3) 1.515
  • Weight (g) 211.00

Substitution references

No substitute reference

Product characteristics
Clipsotubes
  • Fixing by Ø7 mm thread 150 mm pin, screw-in wall plugs Cat.No 0 319 57, screw Ø5 mm or nail
  • For interior use
  • Holding of flexible and rigid conduits
  • For IRL Ø16 mm
  • Ø mini : : 15 mm
  • Ø maxi : : 16 mm
General characteristics
Rigid conduits
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.