Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 319 02

Cable tie with base - UV protected - internal teeth - black

  • Pack (number of units) 100
  • Volume (dm3) 3.744
  • Weight (g) 425.00

Substitution references

No substitute reference

Product characteristics
Black cable tie with U.V. protected base
  • Adjustable for conduits IRL Ø16 to 32 mm or for cable Ø13 to 38 mm
  • Fixing by Ø7 mm thread 150 mm pin, screw in wall plugs Cat.No 0 319 57, screw Ø5 mm
  • Can be fixed using Pulsa 700 E staple gun
  • For interior and exterior use - U.V. protected
  • Black colour
General characteristics
Colson™ - installation cable ties
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.