Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 319 00

Cable tie with base - for interior use - grey RAL 7035

  • Pack (number of units) 1000
  • Volume (dm3) 38.00
  • Weight (g) 4 600.00

Substitution references

No substitute reference

Product characteristics
Cable ties with base
  • Adjustable for conduits IRL Ø16 to 32 mm or for cable Ø13 to 38 mm
  • Fixing by Ø7 mm thread 150 mm pin, screw in wall plugs Cat.No 0 319 57, screw Ø5 mm
  • Can be fixed using Pulsa 700 E staple gun
  • For interior use
  • Light grey RAL 7035
General characteristics
Rigid conduits
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.