Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 318 13

Cable tie Colring - width 4.6 mm - L. 430 mm - sachet 100 pcs - black

  • Pack (number of units) 100
  • Volume (dm3) 0.94
  • Weight (g) 317.00

Substitution references

No substitute reference

Product characteristics
Colring black cable ties
  • High temperature
  • UV protected
Sachet packing 100 pcs
  • Width : 4.6 mm
  • Flat length : 430 mm
  • Ø grip capacity Max. : 115 mm
  • Ø grip capacity Min. : 7 mm
General characteristics
Colring™ equipment cable ties
  • For series assembly of electrical cables
  • With self blocking head and internal teeth
  • Conform to IEC/EN 62275 (NFC 68-146)
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.