Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 315 36

Cable clip Fixfor - for concrete materials - for cable Ø 29 mm - grey

  • Pack (number of units) 20
  • Volume (dm3) 1.488
  • Weight (g) 267.00

Substitution references

No substitute reference

Product characteristics
Cable clips for concrete materials
Fixfor
  • Grey RAL 7035
  • Cable Ø : : 29 mm
  • Cable Ø : : 19/64 inches
  • Pin Ø : 2.5 mm
  • Pin Lenght : : 50 mm
General characteristics
Fixing devices for conduits
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.