Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 308 97

DLP rapid wall plug - for fixing DLP plastic trunking on plasterboard wall

  • Pack (number of units) 200
  • Volume (dm3) 1.162
  • Weight (g) 255.00

Substitution references

No substitute reference

Product characteristics
Fixing accessories for trunking
  • For fixing all plastic profiles
DLP rapid wall plug
  • For 10 mm min. plasterboard walls at least 20 mm away from the concrete surface
  • For fixing DLP plastic trunking in a single operation
  • Used with a special tool for drill (Ø8 mm), supplied in each pack of 200 wall plugs
  • Tensile resistance: 25 kg
General characteristics
Accessories for flexible cover universal DLP trunking
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.