Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 307 87

Adaptor for modular wiring accessories - for snap-on trunking - aluminium

New
  • Pack (number of units) 5
  • Volume (dm3) 3.325
  • Weight (g) 259.00

Substitution references

No substitute reference

Product characteristics
Supports for symmetrical rail equipment (columns and mini-columns)
  • For mounting symmetrical rail equipment (such as MCBs) on columns andmini-columns. To be used with two 0.5-module spacing units Cat.No 4 063 07
  • Capacity: 1 module
  • Equipped with protective cover to prevent unwanted triggering
  • For installation on universal columns and mini-columns use a fixing support Cat.No 6 531 79, a 4-module Mosaic Programme support plate Cat.No 0 802 52 and a 4-module Mosaic Programme plate Cat.Nos 0 788 14, 0 793 14 or 0 790 54
  • Aluminium finish
General characteristics
Snap-on columns - accessories
  • Conform to IEC 61084-2-1 and EN 50085-2-4
  • For distribution of power vertically
  • Power supply via the ceiling and/or the floor
  • Cover width 45 mm

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.